IESNA:LM-63-2002
[TEST]P1434147
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5A-735-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 5xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (130) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.18A 141.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21916.2
TILT=NONE
130 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3337.6 3475.5 3573.9 3569.0 3490.2 3381.9 3121.0 2899.5 2919.2 3071.8 3352.4 3697.0 4125.3 4632.3 5390.4 6138.7 6739.3 7394.0 
8132.4 8742.8 8777.3 8560.7 7979.8 6946.0 5193.5 3825.0 3603.5 2806.0 1910.0 1476.8 1156.9 827.0 654.7 516.9 369.2 226.4 
108.3 0.0 
3337.6 3480.4 3578.9 3573.9 3495.2 3386.9 3121.0 2904.4 2919.2 3071.8 3347.5 3687.2 4095.7 4666.8 5493.8 6114.1 6813.1 7403.9 
8127.5 8767.5 8816.7 8600.1 8043.8 7024.8 5257.5 3889.0 3667.5 2919.2 1993.7 1516.2 1171.6 846.7 664.6 536.6 403.7 256.0 
118.1 0.0 
3337.6 3465.6 3569.0 3583.8 3519.8 3445.9 3209.6 2978.3 2943.8 3091.5 3327.8 3657.6 4066.2 4568.3 5464.3 6138.7 6813.1 7384.2 
8043.8 8772.4 9003.8 8841.3 8403.2 7522.0 6035.3 4410.8 4140.1 3411.5 2618.9 1880.5 1417.8 1068.2 797.5 625.2 482.4 285.5 
137.8 0.0 
3337.6 3460.7 3569.0 3623.2 3578.9 3539.5 3386.9 3135.8 3012.7 3086.6 3298.3 3608.4 4002.2 4479.7 5016.3 5764.6 6507.9 7118.3 
7822.3 8536.1 9072.7 9126.8 8801.9 8157.0 6891.9 5026.2 4716.0 3849.6 3126.0 2476.2 1934.7 1442.4 1063.3 763.0 580.9 
359.4 152.6 0.0 
3337.6 3470.6 3578.9 3672.4 3701.9 3701.9 3647.8 3475.5 3288.4 3254.0 3396.7 3677.3 4076.1 4558.5 5090.2 5646.4 6355.3 7059.3 
7733.7 8388.4 9043.1 9471.4 9417.3 8998.8 8157.0 6409.5 5995.9 4494.5 3396.7 2746.9 2210.3 1762.4 1427.6 1102.7 817.2 
580.9 211.7 0.0 
3337.6 3450.9 3564.1 3692.1 3790.5 3854.5 3898.8 3874.2 3775.8 3711.8 3780.7 3987.4 4327.1 4789.9 5346.1 5956.6 6562.1 7113.4 
7684.5 8176.7 8703.5 9309.0 9648.6 9569.9 9077.6 8171.8 7866.6 6261.8 3987.4 2535.2 1949.4 1535.9 1171.6 915.6 654.7 
423.4 192.0 0.0 
3337.6 3445.9 3559.2 3706.9 3884.1 4046.5 4184.4 4332.0 4415.7 4469.9 4592.9 4804.6 5119.7 5587.4 6133.8 6719.6 7251.2 7718.9 
8009.4 8260.4 8491.8 8856.1 9501.0 10436.3 10992.6 11100.9 11066.4 10623.4 8713.3 5680.9 3165.3 2023.3 1540.8 1147.0 
753.2 398.7 157.5 0.0 
3337.6 3426.3 3539.5 3692.1 3884.1 4125.3 4396.0 4696.3 5016.3 5336.3 5582.4 5843.3 6212.5 6650.7 7216.8 7758.3 8255.5 
8570.6 8875.8 9028.4 9190.8 9471.4 9978.5 10790.7 12183.9 13390.0 13429.3 12730.3 10894.1 8772.4 6379.9 3716.7 2028.2 
1339.0 945.2 610.4 231.4 0.0 
3337.6 3416.4 3529.6 3687.2 3893.9 4120.4 4401.0 4711.1 5065.5 5424.9 5754.7 6030.4 6389.8 6842.7 7389.1 7925.7 8417.9 
8703.5 9008.7 9181.0 9343.4 9628.9 10126.1 10913.8 12252.8 13399.8 13394.9 12779.5 10972.9 8772.4 6143.6 3573.9 2008.5 
1299.6 945.2 625.2 236.3 0.0 
3337.6 3396.7 3509.9 3657.6 3869.3 4105.6 4415.7 4794.8 5262.4 5833.5 6463.6 7152.8 7935.5 8752.7 9496.0 10101.5 10436.3 
10608.6 10687.3 10598.7 10618.4 10810.4 10963.0 11071.3 10485.5 9427.1 9210.5 8570.6 7906.0 6173.2 3662.5 2106.9 1481.8 
1019.0 768.0 576.0 256.0 0.0 
3337.6 3372.1 3460.7 3608.4 3780.7 4002.2 4292.7 4617.6 5040.9 5548.0 6133.8 6754.0 7502.3 8280.1 9077.6 9781.6 10288.6 
10633.2 10820.3 10859.6 11002.4 11327.3 11706.4 11711.3 11046.7 10131.1 9929.2 8915.1 7113.4 5040.9 3362.3 2244.8 1442.4 
925.5 610.4 393.8 162.5 0.0 
3337.6 3367.2 3431.2 3569.0 3726.5 3933.3 4174.5 4465.0 4824.3 5247.7 5789.2 6340.5 6975.6 7590.9 8255.5 8826.5 9225.3 
9417.3 9520.6 9501.0 9555.1 9796.3 10116.3 10175.4 9766.8 9072.7 8934.8 8112.7 6616.2 5001.5 3544.4 2372.8 1491.6 
910.7 541.5 364.3 132.9 0.0 
3337.6 3357.3 3406.6 3509.9 3637.9 3790.5 3982.5 4209.0 4465.0 4770.2 5124.6 5533.2 5946.7 6340.5 6749.1 7098.6 7300.5 
7290.6 7226.6 7069.1 6946.0 7049.4 7270.9 7423.5 7310.3 7015.0 6936.2 6463.6 5395.4 4061.3 2766.6 1782.0 1270.1 
905.8 654.7 443.0 177.2 0.0 
3337.6 3308.1 3298.3 3313.0 3332.7 3322.9 3293.3 3258.9 3199.8 3150.6 3130.9 3140.7 3180.1 3249.0 3372.1 3470.6 3529.6 3495.2 3362.3 
3180.1 2973.4 2796.1 2628.8 2466.3 2254.6 2043.0 1993.7 1821.4 1634.4 1471.9 1329.1 1186.4 1043.6 876.3 743.3 590.7 270.8 0.0 
3337.6 3258.9 3170.3 3042.3 2889.7 2722.3 2584.5 2495.8 2456.5 2456.5 2495.8 2545.1 2609.1 2702.6 2771.5 2850.3 2879.8 2870.0 2786.3 
2579.5 2343.2 2121.7 1924.8 1732.8 1560.5 1412.8 1398.1 1319.3 1225.8 1137.2 1048.6 955.0 846.7 718.7 595.7 457.8 187.1 0.0 
3337.6 3204.7 3002.9 2732.1 2495.8 2382.6 2367.9 2412.2 2446.6 2461.4 2466.3 2461.4 2471.2 2461.4 2451.5 2441.7 2407.2 2343.2 2239.9 
2102.0 1915.0 1737.7 1565.4 1422.7 1309.5 1220.8 1201.2 1137.2 1068.2 994.4 905.8 807.3 699.0 561.2 408.6 260.9 113.2 0.0 
3337.6 3155.5 2845.4 2486.0 2328.5 2353.1 2446.6 2505.7 2530.3 2530.3 2505.7 2471.2 2422.0 2367.9 2318.6 2259.6 2180.8 2082.3 1979.0 
1865.7 1732.8 1604.8 1491.6 1403.0 1319.3 1240.5 1225.8 1137.2 1083.0 1043.6 1028.9 950.1 846.7 674.4 482.4 295.4 177.2 0.0 
3337.6 3106.3 2692.8 2343.2 2308.8 2426.9 2540.2 2604.1 2618.9 2594.3 2540.2 2471.2 2407.2 2338.3 2234.9 2126.6 2023.3 1934.7 1821.4 
1708.2 1604.8 1516.2 1447.3 1388.2 1279.9 1201.2 1191.3 1142.1 1107.6 1211.0 1255.3 1186.4 1078.1 905.8 654.7 452.9 339.7 0.0 
3337.6 3066.9 2584.5 2279.2 2348.2 2500.8 2623.8 2687.8 2697.7 2653.4 2574.6 2476.2 2377.7 2264.5 2151.3 2033.1 1905.1 1777.1 1654.1 
1535.9 1447.3 1383.3 1324.2 1220.8 1156.9 1078.1 1068.2 1019.0 1038.7 1181.5 1127.3 1028.9 915.6 772.9 580.9 487.4 354.4 0.0 
3337.6 3022.6 2515.5 2259.6 2367.9 2545.1 2678.0 2746.9 2746.9 2697.7 2599.2 2481.1 2353.1 2195.6 2077.4 1954.3 1791.9 1624.5 1501.4 
1412.8 1373.5 1289.8 1215.9 1132.2 1053.5 974.7 964.9 930.4 1004.2 1053.5 950.1 827.0 713.8 571.0 477.5 438.1 265.8 0.0 
3337.6 3032.4 2495.8 2264.5 2387.5 2574.6 2707.5 2766.6 2766.6 2712.4 2609.1 2486.0 2333.4 2136.5 1993.7 1870.7 1678.7 1521.1 1407.9 
1358.7 1304.5 1245.5 1171.6 1097.8 1019.0 940.3 930.4 915.6 994.4 964.9 846.7 802.4 723.6 571.0 462.7 384.0 206.8 0.0 
3337.6 3037.4 2456.5 2254.6 2392.5 2569.7 2692.8 2751.8 2746.9 2687.8 2599.2 2481.1 2313.7 2136.5 1993.7 1860.8 1673.7 1511.3 1388.2 
1358.7 1279.9 1230.7 1147.0 1078.1 999.3 930.4 915.6 905.8 984.6 945.2 827.0 772.9 679.3 507.0 433.2 359.4 187.1 0.0 
